IESNA:LM-63-2002
[TEST]P1647508
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-835-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23065.1
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2513.5 2466.2 2337.8 2218.5 2173.4 2186.9 2241.0 2403.1 2691.4 3126.1 3732.0 4484.2 5139.6 5770.2 6355.8 7011.2 
7709.4 8416.6 9295.0 10139.6 10767.9 11218.4 11567.5 11637.3 11011.2 9621.5 7378.3 3707.2 1295.0 443.7 252.3 171.2 101.4 
47.3 0.0 0.0 0.0 
2513.5 2461.7 2340.1 2220.7 2171.2 2184.7 2238.7 2391.9 2662.1 3114.8 3725.2 4436.9 5141.9 5790.5 6371.6 7027.0 
7738.7 8461.6 9349.0 10198.1 10822.0 11270.2 11639.6 11666.6 11101.3 9722.9 7452.6 3759.0 1346.8 468.5 268.0 184.7 110.4 
54.1 0.0 0.0 0.0 
2513.5 2461.7 2353.6 2241.0 2191.4 2204.9 2252.2 2378.4 2626.1 3031.5 3596.8 4286.0 5000.0 5635.1 6263.5 6921.1 
7621.6 8421.1 9331.0 10263.4 11072.0 11614.8 12002.2 12177.8 11792.7 10565.2 8186.9 4551.8 1720.7 714.0 382.9 238.7 
146.4 94.6 31.5 0.0 0.0 
2513.5 2479.7 2385.1 2290.5 2247.7 2256.7 2295.0 2382.9 2578.8 2894.1 3371.6 3982.0 4682.4 5349.1 6020.2 6702.7 
7436.9 8236.4 9189.1 10231.9 11252.2 12177.8 12853.5 13326.5 13288.2 12371.5 10349.0 7069.8 3033.8 1126.1 610.4 346.8 
205.0 135.1 56.3 0.0 0.0 
2513.5 2482.0 2412.1 2342.3 2315.3 2331.1 2376.1 2430.2 2556.3 2797.3 3119.3 3605.8 4259.0 4885.1 5587.8 
6297.2 7049.5 7905.3 8932.4 10049.5 11376.0 12632.8 13770.2 14653.0 15031.4 14653.0 13054.0 10346.8 6297.2 2450.4 
1027.0 567.6 290.5 146.4 54.1 0.0 0.0 
2513.5 2491.0 2445.9 2409.9 2409.9 2450.4 2500.0 2558.5 2644.1 2799.5 3033.8 3337.8 3795.0 4391.9 5015.7 
5729.7 6569.8 7509.0 8610.3 9900.8 11344.5 12880.5 14319.7 15542.7 16342.2 16506.6 15873.8 14051.7 10729.6 6360.3 
2092.3 673.4 261.3 110.4 31.5 2.3 0.0 
2513.5 2511.2 2495.5 2491.0 2527.0 2590.1 2671.2 2774.8 2894.1 3033.8 3211.7 3436.9 3711.7 4105.8 4655.4 
5279.2 6004.5 6945.9 8078.8 9310.7 10833.3 12364.8 13997.6 15542.7 16824.2 17794.9 18488.6 18441.3 16846.7 12810.7 
7268.0 2963.9 635.1 186.9 51.8 4.5 0.0 
2513.5 2513.5 2506.7 2513.5 2556.3 2630.6 2732.0 2849.1 2979.7 3132.9 3313.0 3527.0 3790.5 4119.3 4648.6 
5270.2 5923.4 6819.8 7932.4 9227.4 10709.4 12337.7 13900.8 15373.8 16707.1 17776.9 18538.1 18662.0 17207.1 13353.5 
7601.3 3732.0 844.6 227.5 56.3 6.8 0.0 
2513.5 2524.8 2531.5 2563.0 2630.6 2725.2 2851.3 2997.7 3159.9 3353.6 3583.3 3826.5 4049.5 4335.6 4765.7 
5317.5 5876.1 6718.4 7885.1 9213.9 10689.1 12227.4 13617.0 14826.5 15968.3 16943.6 17713.8 17948.1 16571.9 12216.1 
7121.6 3254.5 1087.8 306.3 83.3 13.5 0.0 
2513.5 2520.3 2545.0 2599.1 2693.7 2822.1 2968.4 3137.4 3319.8 3529.3 3770.2 4002.2 4234.2 4536.0 4970.7 
5484.2 6072.0 6963.9 8112.6 9457.1 10844.5 12173.3 13306.2 14396.3 15439.1 16301.7 16871.5 16569.7 14144.0 9495.4 
5175.6 1689.2 504.5 247.7 123.9 24.8 0.0 
2513.5 2504.5 2536.0 2601.3 2704.9 2842.3 3000.0 3164.4 3324.3 3504.5 3691.4 3853.6 4054.0 4317.5 4684.6 
5157.6 5770.2 6644.1 7731.9 8867.1 10065.2 11186.9 12227.4 13430.1 14587.7 15547.2 15878.3 14614.8 10781.5 6195.9 
2549.5 650.9 195.9 81.1 31.5 13.5 0.0 
2513.5 2522.5 2554.0 2623.9 2734.2 2869.3 3020.2 3184.7 3337.8 3500.0 3664.4 3804.0 3970.7 4193.7 4540.5 
4963.9 5592.3 6407.6 7360.3 8335.5 9376.1 10139.6 10844.5 11547.2 12002.2 12243.2 11916.6 10468.4 7398.6 4060.8 
1563.1 407.7 130.6 42.8 15.8 9.0 0.0 
2513.5 2506.7 2538.3 2599.1 2704.9 2833.3 2986.5 3135.1 3277.0 3423.4 3565.3 3675.6 3806.3 4013.5 4326.5 
4765.7 5315.3 5963.9 6596.8 7150.8 7619.3 7792.7 7788.2 7727.4 7497.7 7177.9 6610.3 5574.3 3817.5 1925.7 529.3 
157.7 51.8 18.0 9.0 4.5 0.0 
2513.5 2524.8 2542.8 2594.6 2684.7 2801.8 2936.9 3054.0 3175.7 3272.5 3360.3 3427.9 3457.2 3412.1 3204.9 
2864.8 2443.7 1959.4 1448.2 1000.0 682.4 475.2 360.4 283.8 220.7 168.9 132.9 103.6 81.1 58.6 42.8 27.0 15.8 9.0 6.8 4.5 0.0 
2513.5 2515.7 2522.5 2554.0 2632.9 2723.0 2817.5 2891.9 2907.6 2786.0 2468.4 1995.5 1459.4 950.4 605.9 455.0 398.6 
362.6 326.6 288.3 250.0 216.2 182.4 155.4 130.6 103.6 81.1 65.3 49.5 36.0 24.8 15.8 11.3 9.0 4.5 4.5 0.0 
2513.5 2524.8 2518.0 2536.0 2581.1 2637.4 2641.9 2500.0 2090.1 1554.0 1018.0 653.1 513.5 455.0 412.2 369.4 326.6 
286.0 247.7 211.7 180.2 153.2 130.6 112.6 96.8 78.8 60.8 47.3 36.0 27.0 18.0 11.3 9.0 6.8 4.5 4.5 0.0 
2513.5 2522.5 2506.7 2504.5 2518.0 2495.5 2272.5 1736.5 1175.7 752.2 592.3 533.8 470.7 414.4 358.1 310.8 263.5 220.7 
182.4 150.9 123.9 105.9 92.3 83.3 72.1 63.1 54.1 40.5 31.5 24.8 18.0 11.3 6.8 4.5 4.5 2.3 0.0 
2513.5 2504.5 2484.2 2463.9 2432.4 2243.2 1745.5 1135.1 709.5 603.6 565.3 515.8 443.7 371.6 306.3 250.0 205.0 166.7 137.4 
114.9 99.1 87.8 78.8 69.8 60.8 54.1 45.0 38.3 29.3 22.5 15.8 11.3 6.8 4.5 2.3 0.0 0.0 
2513.5 2493.2 2475.2 2448.2 2360.3 1979.7 1340.1 801.8 621.6 583.3 542.8 477.5 403.2 324.3 256.8 202.7 166.7 137.4 112.6 
96.8 87.8 78.8 69.8 60.8 54.1 47.3 38.3 31.5 24.8 20.3 15.8 9.0 4.5 2.3 0.0 0.0 0.0 
2513.5 2493.2 2475.2 2445.9 2319.8 1817.6 1141.9 698.2 603.6 569.8 518.0 443.7 362.6 283.8 223.0 177.9 148.6 121.6 101.4 87.8 
76.6 69.8 60.8 56.3 47.3 40.5 31.5 22.5 18.0 15.8 13.5 9.0 6.8 2.3 0.0 0.0 0.0 
2513.5 2473.0 2454.9 2425.7 2265.7 1689.2 1036.0 662.2 592.3 554.0 493.2 416.7 335.6 254.5 200.4 162.2 135.1 112.6 94.6 78.8 
69.8 60.8 54.1 47.3 40.5 33.8 24.8 18.0 13.5 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 
2513.5 2466.2 2448.2 2418.9 2261.2 1698.2 1031.5 653.1 592.3 551.8 486.5 412.2 326.6 250.0 195.9 157.7 130.6 110.4 92.3 76.6 
67.6 58.6 51.8 45.0 38.3 31.5 22.5 15.8 11.3 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 
